2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABSWFB-16

Expand Table
EN
1/5
Code
CODE
Type
TYPE
Material
MATERIAL
Surface treatment
ST
Annex
ANNEX
DH7
DH7 [mm]
DH7 公差
DH7GC
D1
D1 [mm]
H
H [mm]
The wall thickness of the fixing part (N)
N [mm]
L
L [mm]
T
T [mm]
B
B [mm]
S1
S1 [mm]
X
X [mm]
P
P [mm]
K
K [mm]
W
W [mm]
P1
P1 [mm]
F
F [mm]
1
2
3
4
5
6
7
8
9
10
11
12
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
8
+0.015/0
25
39
8.5
18
5
10
1.5
7.5
32
30
27
25
20
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
10
+0.015/0
30
49
10.0
20
5
10
1.5
10.0
40
38
32
33
23
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
12
+0.018/0
32
52
10.0
22
6
10
1.5
11.0
42
40
34
35
25
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
13
+0.018/0
32
52
9.5
24
6
12
1.5
11.0
42
40
34
35
25
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
15
+0.018/0
35
56
10.0
27
6
12
1.5
12.0
46
44
37
37
27
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
16
+0.018/0
35
56
9.5
30
6
12
1.5
12.0
46
44
37
37
27
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
20
+0.021/0
40
64
10.0
32
8
12
2.0
14.0
52
50
42
43
30
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
25
+0.021/0
45
69
10.0
38
8
15
2.0
17.0
57
54
47
46
34
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
30
+0.021/0
55
79
12.5
40
10
15
2.0
20.0
67
60
57
50
45
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
35
+0.025/0
60
94
12.5
48
10
15
2.0
23.0
77
71
66
58
50
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
40
+0.025/0
70
104
15.0
55
12
18
2.0
26.0
87
81
76
67
55
ABSWFB
Round flange type
S45C
Blackening
1 Allen socket bolt
50
+0.025/0
85
119
17.5
65
12
22
2.0
32.0
102
94
91
82
60
Menampilkan tampilan terkompresi (12 produk yang dapat dikonfigurasi)
ShorttextGuide shaft support
Perubahan terakhir29.12.2025 00:54:26
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties